IESNA:LM-63-2002
[TEST]P1390289
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-727-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 70CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (42) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12238.7
TILT=NONE
42 -1 1 38 41 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
45.2 60.2 64.0 67.8 71.5 79.1 86.6 94.1 101.6 112.9 128.0 150.6 192.0 237.2 240.9 237.2 240.9 267.3 368.9 606.1 824.4 956.2 971.3 926.1 
907.3 658.8 534.6 459.3 417.9 376.5 335.0 282.3 180.7 82.8 33.9 3.8 0.0 0.0 
45.2 60.2 64.0 71.5 75.3 86.6 94.1 109.2 120.5 143.1 195.8 297.4 448.0 534.6 598.6 685.2 824.4 1125.6 1844.7 3053.1 4453.5 4773.5 
4287.9 3599.0 3407.0 2736.9 1995.2 1415.5 975.0 692.7 493.2 372.7 176.9 94.1 33.9 3.8 0.0 0.0 
45.2 60.2 64.0 71.5 82.8 94.1 109.2 143.1 218.3 478.1 907.3 1441.8 1923.7 2458.3 2985.3 3553.8 4238.9 5631.8 8846.8 12701.8 
14843.8 15160.1 14580.3 13996.8 13804.8 13353.1 12506.0 10702.8 7517.9 4257.8 2051.7 786.8 244.7 124.2 41.4 3.8 0.0 0.0 
45.2 56.5 60.2 71.5 86.6 101.6 131.8 199.5 489.4 1359.0 2390.5 3391.9 4453.5 5217.7 6061.0 6870.4 8395.1 11843.4 16281.9 
20359.0 21687.9 22075.6 22169.8 22651.6 22806.0 22952.8 21123.2 16681.0 12603.9 8760.2 5970.7 1735.5 485.6 139.3 30.1 3.8 0.0 
0.0 
45.2 52.7 60.2 71.5 86.6 105.4 143.1 278.6 847.0 2202.3 3824.8 5116.1 6140.1 7141.5 8365.0 9720.2 12174.7 17185.4 24187.6 
27737.6 28923.5 29156.9 30101.8 31114.5 31178.5 30071.7 26179.1 21059.2 16297.0 13266.5 8700.0 2695.5 888.4 188.2 37.6 3.8 0.0 
0.0 
45.2 48.9 56.5 67.8 86.6 105.4 154.3 301.2 1103.0 2789.6 4581.5 5756.1 6772.5 8014.8 9392.7 11090.5 14200.1 20076.6 27372.4 
30866.0 32375.6 33218.9 34777.4 35541.6 35451.3 33633.0 28931.0 23039.4 19361.4 15796.3 9607.3 3768.4 1200.9 184.5 37.6 0.0 
0.0 0.0 
45.2 45.2 52.7 64.0 82.8 101.6 139.3 278.6 952.4 2379.2 3885.1 5142.4 6072.3 6975.8 8150.4 9554.6 11888.6 16711.1 23574.0 
27297.1 28287.2 28501.8 29273.6 30056.6 30139.4 28833.1 24985.7 20295.0 16029.7 12901.3 8556.9 2804.6 1212.2 252.2 33.9 0.0 0.0 
0.0 
45.2 45.2 52.7 64.0 79.1 97.9 124.2 203.3 564.7 1389.1 2495.9 3531.2 4479.9 5153.7 5838.9 6618.2 7856.7 11139.5 16089.9 
19993.8 21273.8 21541.1 21638.9 22000.3 22169.8 22188.6 20159.5 16236.7 12144.6 8835.5 5982.0 1923.7 737.9 184.5 26.4 0.0 0.0 
0.0 
45.2 45.2 52.7 60.2 71.5 86.6 101.6 131.8 214.6 530.8 993.9 1539.7 2032.9 2477.1 2981.6 3519.9 4129.8 5560.3 8620.9 12844.8 
14892.8 15145.0 14452.3 13816.1 13616.6 12965.3 11982.7 9757.9 7039.8 4242.7 2172.2 880.9 293.6 139.3 41.4 0.0 0.0 0.0 
45.2 41.4 48.9 56.5 64.0 71.5 86.6 94.1 109.2 139.3 203.3 327.5 463.0 538.3 609.9 722.8 888.4 1152.0 1765.6 3203.7 4702.0 4991.9 
4318.0 3538.7 3391.9 2567.5 1863.5 1238.6 832.0 632.5 512.0 406.6 218.3 101.6 30.1 0.0 0.0 0.0 
45.2 41.4 45.2 52.7 60.2 67.8 75.3 82.8 90.4 101.6 116.7 143.1 192.0 237.2 237.2 233.4 244.7 267.3 335.0 606.1 948.7 1031.5 929.9 813.2 
786.8 591.0 481.9 425.4 395.3 380.2 353.9 316.2 229.6 90.4 26.4 0.0 0.0 0.0 
45.2 41.4 45.2 48.9 56.5 64.0 67.8 75.3 75.3 82.8 90.4 101.6 109.2 131.8 139.3 135.5 120.5 116.7 120.5 124.2 128.0 143.1 165.6 184.5 184.5 214.6 
237.2 252.2 263.5 259.8 256.0 225.9 192.0 109.2 26.4 0.0 0.0 0.0 
45.2 37.6 41.4 45.2 48.9 52.7 56.5 56.5 56.5 60.2 60.2 64.0 67.8 67.8 67.8 71.5 71.5 75.3 71.5 67.8 67.8 67.8 67.8 67.8 71.5 82.8 
94.1 97.9 101.6 109.2 128.0 146.8 143.1 112.9 41.4 0.0 0.0 0.0 
45.2 37.6 37.6 41.4 41.4 41.4 45.2 45.2 45.2 45.2 45.2 48.9 45.2 45.2 45.2 45.2 45.2 45.2 48.9 48.9 52.7 52.7 52.7 56.5 56.5 64.0 
75.3 82.8 86.6 86.6 79.1 67.8 64.0 52.7 30.1 0.0 0.0 0.0 
45.2 33.9 33.9 33.9 33.9 37.6 33.9 33.9 33.9 33.9 33.9 33.9 33.9 33.9 30.1 30.1 30.1 30.1 30.1 26.4 30.1 33.9 41.4 45.2 45.2 48.9 45.2 37.6 33.9 26.4 22.6 18.8 11.3 3.8 0.0 
0.0 0.0 0.0 
45.2 33.9 30.1 30.1 30.1 30.1 30.1 26.4 26.4 26.4 22.6 22.6 18.8 18.8 15.1 15.1 11.3 15.1 18.8 22.6 18.8 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 33.9 30.1 30.1 26.4 26.4 26.4 22.6 22.6 18.8 15.1 11.3 7.5 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 30.1 26.4 26.4 22.6 22.6 22.6 18.8 18.8 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 30.1 26.4 22.6 18.8 18.8 15.1 15.1 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 30.1 22.6 18.8 15.1 15.1 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 22.6 18.8 15.1 15.1 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 22.6 18.8 15.1 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 22.6 15.1 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 18.8 15.1 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 18.8 15.1 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 18.8 15.1 11.3 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 30.1 22.6 18.8 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 33.9 26.4 22.6 18.8 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 41.4 33.9 30.1 26.4 22.6 18.8 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 48.9 45.2 41.4 37.6 33.9 30.1 26.4 22.6 15.1 11.3 7.5 7.5 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
45.2 52.7 48.9 45.2 41.4 37.6 37.6 33.9 26.4 22.6 15.1 15.1 11.3 11.3 7.5 7.5 7.5 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 3.8 0.0 
0.0 0.0 
45.2 56.5 52.7 48.9 45.2 45.2 41.4 37.6 33.9 26.4 22.6 18.8 15.1 15.1 11.3 11.3 11.3 7.5 7.5 7.5 7.5 7.5 7.5 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 7.5 7.5 
3.8 3.8 0.0 
45.2 60.2 56.5 52.7 52.7 48.9 48.9 48.9 41.4 37.6 30.1 26.4 26.4 22.6 18.8 18.8 15.1 15.1 15.1 15.1 15.1 11.3 11.3 11.3 7.5 7.5 7.5 7.5 7.5 7.5 7.5 11.3 11.3 11.3 
11.3 11.3 11.3 0.0 
45.2 60.2 56.5 56.5 56.5 52.7 52.7 52.7 48.9 45.2 41.4 33.9 30.1 30.1 26.4 26.4 22.6 22.6 22.6 22.6 18.8 15.1 15.1 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 
11.3 11.3 11.3 0.0 
45.2 56.5 52.7 52.7 52.7 52.7 52.7 52.7 52.7 45.2 41.4 37.6 37.6 33.9 33.9 30.1 30.1 30.1 30.1 26.4 26.4 22.6 18.8 15.1 15.1 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 
11.3 11.3 11.3 11.3 0.0 
45.2 56.5 52.7 52.7 48.9 48.9 48.9 45.2 45.2 45.2 41.4 41.4 41.4 37.6 37.6 37.6 37.6 37.6 41.4 45.2 41.4 33.9 30.1 26.4 26.4 22.6 22.6 18.8 18.8 
22.6 18.8 15.1 11.3 11.3 7.5 7.5 7.5 0.0 
45.2 52.7 52.7 48.9 48.9 48.9 48.9 48.9 45.2 45.2 45.2 45.2 45.2 45.2 45.2 48.9 48.9 48.9 48.9 48.9 48.9 52.7 60.2 67.8 71.5 71.5 
64.0 56.5 52.7 45.2 41.4 37.6 33.9 22.6 15.1 7.5 3.8 0.0 
45.2 56.5 52.7 52.7 52.7 52.7 56.5 52.7 52.7 52.7 56.5 56.5 56.5 56.5 56.5 60.2 60.2 64.0 64.0 67.8 67.8 71.5 71.5 75.3 75.3 82.8 
94.1 101.6 101.6 97.9 94.1 86.6 82.8 71.5 45.2 7.5 3.8 0.0 
45.2 56.5 60.2 60.2 60.2 64.0 64.0 67.8 67.8 67.8 71.5 75.3 75.3 75.3 79.1 82.8 86.6 90.4 86.6 82.8 79.1 82.8 82.8 86.6 90.4 105.4 
116.7 120.5 128.0 135.5 154.3 173.2 165.6 135.5 48.9 7.5 0.0 0.0 
45.2 60.2 64.0 64.0 67.8 75.3 79.1 82.8 86.6 94.1 101.6 109.2 120.5 139.3 150.6 143.1 135.5 131.8 131.8 139.3 143.1 158.1 199.5 210.8 214.6 237.2 
252.2 259.8 263.5 252.2 240.9 218.3 180.7 97.9 37.6 3.8 0.0 0.0 
45.2 60.2 64.0 67.8 71.5 79.1 86.6 94.1 101.6 112.9 128.0 150.6 192.0 237.2 240.9 237.2 240.9 267.3 368.9 606.1 824.4 956.2 971.3 926.1 
907.3 658.8 534.6 459.3 417.9 376.5 335.0 282.3 180.7 82.8 33.9 3.8 0.0 0.0 
